メインコンテンツに移動

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: TQFP
Pkg. Code: EMG128
Lead Count (#): 128
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.0
Pitch (mm): 0.4

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TQFP
Lead Count (#) 128
Pb (Lead) Free Yes
Carrier Type Reel
Length (mm) 14
MOQ 750
Moisture Sensitivity Level (MSL) 3
PCI Express (generation and ch) 1.1
PCIe Generation Gen1
PCIe Lanes (#) 1
Package Area (mm²) 196
Pb Free Category e3 Sn
Pitch (mm) 0.4
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.0
Primary PCI Bus PCIe x1
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Secondary Bus 32-bit PCI 33/66MHz
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Transparency Mode Non-transparent, Transparent, Opaque
Width (mm) 14
掲載 No

説明

The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.