メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
64-lane, 16-port PCIe Gen2 System Interconnect Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:BLG1156
Lead Count (#):1156
Pkg. Dimensions (mm):35.0 x 35.0 x 2.82
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeFCBGA
Lead Count (#)1156
Pb (Lead) FreeYes
Carrier TypeTray
FunctionSystem Interconnect Switch
Length (mm)35
MOQ24
Moisture Sensitivity Level (MSL)4
PCI Express (generation and ch)2
PCIe GenerationGen2
PCIe Lanes (#)64
Package Area (mm²)1225
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)35.0 x 35.0 x 2.82
Ports (#)16
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.82
Width (mm)35

説明

Provides 64 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.