メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

1-to-6,LVPECL-to-HCSL/LVCMOS÷1,÷2,÷4 Clock Generator

パッケージ情報

Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)3.3
Divider Value1, 2, 4
FunctionBuffer, Divider
Input Freq (MHz)600
Input TypeLVPECL, LVDS, LVHSTL, SSTL, HCSL
Inputs (#)1
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)3
Output Freq Range (MHz)600
Output Skew (ps)100
Output TypeHCSL, LVCMOS
Output Voltage (V)3.3
Outputs (#)7
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5

説明

The 87158 is a high performance 1-to-6 LVPECL-to- HCSL/LVCMOS ClockGenerator. The 87158 has one differential input (which can accept LVDS, LVPECL, LVHSTL, SSTL, HCSL), six differential HCSL output pairs and two complementary LVCMOS/LVTTLoutputs. The six HCSL output pairs can be individually configured for divide-by-1, 2, and 4 or high impedance by use of select pins. The two complementary LVCMOS/LVTTL outputs can be configured for divide by 2, divide by 4, high impedance, or driven low for low power operation. The primary use of the 87158 is in Intel® E8870 chipsets that use Intel® Pentium 4 processors. The 87158 converts the differential clock from the main system clock into HCSL clocks used by Intel® Pentium 4 processors. However, the 87158 is a highly flexible, general purpose device that operates up to 600MHz and can be used in any situation where Differential-to-HCSL translation is required.