メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • High-speed 4:1 differential multiplexer
  • One differential LVDS output pair
  • Four selectable differential PCLK, nPCLK input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVPECL, LVDS, CML
  • Maximum output frequency: 2.5GHz
  • Translates any single-ended input signal to LVDS levels with resistor bias on nPCLKx input
  • Additive phase jitter, RMS: 0.147ps (typical)
  • Part-to-Part skew: 300ps (maximum)
  • Propagation delay: 700ps (maximum)
  • Supply voltage range: 3.135V to 3.465V
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

説明

The 854S054I is a 4:1 differential-to-LVDS clock multiplexer that can operate up to 2.5GHz. The 854S054I has four selectable differential clock inputs. The PCLK, nPCLK input pairs can accept LVPECL, LVDS, or CML levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. The select pins have internal pull-down resistors. The SEL1 pin is the most significant bit and the binary number applied to the select pins will select the same numbered data input (i.e., 00 selects PCLK0, nPCLK0).

パラメータ

属性値
Temp. Range (°C)-40 to 85°C
Product CategoryClock Multiplexers

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65

適用されたフィルター