メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

2:1 Differential-to-LVPECL Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Carrier (#)0
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Reel (#)2500
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationAUSTRIA
Additive Phase Jitter Typ RMS (fs)24
Additive Phase Jitter Typ RMS (ps)0.024
Core Voltage (V)2.5V, 3.3V
FunctionMultiplexer
Input Freq (MHz)2500
Input TypeLVDS, LVPECL
Inputs (#)2
Length (mm)5
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)2500
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Pkg. TypeTSSOP
Product CategoryClock Multiplexers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

説明

The 853S01I is a high performance 2:1 Differential-to-LVPECL Multiplexer. The 853S01I can also perform differential translation because the differential inputs accept LVPECL and LVDS levels. The 853S01I is packaged in a small 3mm x 3mm 16 VFQFN package, making it ideal for use on space constrained boards.