メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
700MHz, Low Jitter, Crystal-to-3.3V LVPECL Frequency Synthesizer

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:PSG28
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.6 x 2.34
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)35
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)17.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)31.25 - 700
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)136
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)5.5
Pitch (mm)1.27
Pkg. Dimensions (mm)17.9 x 7.6 x 2.34
Prog. ClockYes
Prog. InterfaceParallel, 3-wire
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.34
Width (mm)7.6

説明

The 84329B-01 is a general purpose, single output high frequency synthesizer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the crystal frequency divided by 16. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps as small as 125kHz to 1MHz can be achieved using a 16MHz crystal depending on the output dividers.