ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。
データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。
| CADモデル: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PRG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 1.4 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 250 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| C-C Jitter Max P-P (ps) | 25 |
| Core Voltage (V) | 3.3 |
| Divider Value | 1, 2, 4, 8, 16 |
| Feedback Divider | 125 - 350 |
| Feedback Input | No |
| Input Freq (MHz) | 27 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 7 |
| MOQ | 250 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 15.625 - 700 |
| Output Signaling | LVPECL |
| Output Skew (ps) | 15 |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 3 |
| Package Area (mm²) | 49 |
| Period Jitter Max P-P (ps) | 9 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |
| Pkg. Type | TQFP |
| Product Category | General Purpose Clocks |
| Prog. Clock | Yes |
| Prog. Interface | Serial, Parallel |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VCO Max Freq (MHz) | 700 |
| VCO Min Freq (MHz) | 250 |
| Width (mm) | 7 |
| Xtal Freq (KHz) | 20 |
| Xtal Inputs (#) | 1 |
The 8430B-71 is a general purpose, dual output Crystal/LVCMOS/LVTTL-to-3.3V Differential LVPECL High Frequency Synthesizer. The 8430B-71 has a selectable crystal oscillator interface or LVCMOS TEST_CLK. The VCO operates at a frequency range of 250MHz to 700MHz. With the output configured to divide the VCO frequency by 2, output frequency steps as small as 2MHz can be achieved using a 16MHz crystal or test clock. Output frequencies up to 700MHz can be programmed using the serial or parallel interfaces to the configuration logic. The low jitter and frequency range of the 8430B-71 make it an ideal clock generator for most clock tree applications.