メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

FemtoClock NG Universal Frequency Translator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)40
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)5000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3V, 2.5V
Family NameUFT
Fractional Output Dividers (#)0
Input Freq (MHz)0.008 - 710
Input TypeCrystal, LVPECL, LVDS, LVHSTL, HCSL
Inputs (#)3
Length (mm)6
Loop Bandwidth Range (Hz)10 - 580
MOQ5000
Output Banks (#)1
Output Freq Range (MHz)1 - 250
Output SignalingLVCMOS, LVTTL
Output Skew (ps)50
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)36
Period Jitter Max P-P (ps)4.5
Period Jitter Typ P-P (ps)1.4
Phase Jitter Max RMS (ps)0.865
Phase Jitter Typ RMS (fs)616
Phase Jitter Typ RMS (ps)0.616
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2600
Width (mm)6
Xtal Freq (KHz)16000 - 40000
Xtal Inputs (#)1

説明

The 840N202I is a highly flexible FemtoClock® NG general purpose, low phase noise Frequency Translator / Synthesizer with alarm and monitoring functions suitable for networking and communications applications. It is able to generate any output frequency in the 1MHz - 250MHz range (see Table 3 for details). A wide range of input reference clocks and a range of low- cost fundamental mode crystal frequencies may be used as the source for the output frequency. The 840N202I has three operating modes to support a very broad spectrum of applications: Frequency Synthesizer , High-Bandwidth Frequency Translator and a Low-Bandwidth Frequency Translator.

This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The configuration to be used is selected by the CONFIG pin. The two configurations are specified by the customer and are programmed by IDT during the final test phase from an on-hand stock of blank devices. The two configurations may be completely independent of one another.

To see other devices in this product family, visit the Universal Frequency Translators page.