メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Synchronous Ethernet WAN PLL™

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP
Pkg. Code:EQG100
Lead Count (#):100
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeTQFP
Lead Count (#)100
Pb (Lead) FreeYes
Carrier TypeTray
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Advanced FeaturesFull SETS (ITU-T G.8264), Hitless Reference Switching, External Sync Input
App Jitter ComplianceGR-1244-CORE, GR-253-CORE, ITU-T G.812, ITU-T G.8262. ITU-T G.813, ITU-T G.783, Stratum 3, Stratum 4E, Stratum 4, SMC, EEC-Option 1, EEC-Option 2 Clocks
ApplicationSystem Synchronizer
Channels (#)2
Clock SupportG.813 Opt 1, G.813 Opt 2, G.8262 Opt 1, G.8262 Opt 2, GR-1244-CORE Stratum 4, GR-1244-CORE Stratum 4E, GR-1244-CORE Stratum 3, GR-253-CORE SONET Minimum Clock, GR-253-CORE SONET Stratum 3
Core Voltage (V)3.3
Diff. Inputs2
Diff. Outputs2
Input Freq (MHz)0.002 - 625
Input Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, SONET/SDH, Ethernet, Sync Pulse
Input TypeAMI, LVPECL, LVDS, LVCMOS
Inputs (#)14
Length (mm)14
MOQ90
Moisture Sensitivity Level (MSL)3
Output Banks (#)11
Output Freq Range (MHz)0.002 - 625
Output Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X
Output Skew (ps)150
Output TypeAMI, LVPECL, LVDS, LVCMOS
Output Voltage (V)3.3
Outputs (#)11
Package Area (mm²)196
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.8
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Price (USD)$99.08356
Prog. ClockYes
Prog. InterfaceEPROM, Multiplexed, Intel, Motorola, I2C, Serial, JTAG
Qty. per Carrier (#)90
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

説明

The 82V3391 is an integrated, single-chip solution for the Synchronous Equipment Timing Source for Stratum 3, Stratum 4E, Stratum 4, SMC, EEC-Option1, EEC-Option2 clocks in SONET / SDH / Synchronous Ethernet equipment, DWDM and Wireless base station. The device supports several types of input clock sources: recovered clock from Synchronous Ethernet, STM-N or OC-n, PDH network synchronization timing and external synchronization reference timing. The device consists of T0 and T4 paths. The T0 path is a high quality and highly configurable path to provide system clock for node timing synchronization within a SONET / SDH / Synchronous Ethernet network. The T4 path is simpler and less configurable for equipment synchronization. The T4 path locks independently from the T0 path or locks to the T0 path. An input clock is automatically or manually selected for T0 and T4 path. Both the T0 and T4 paths support three primary operating modes: Free-Run, Locked and Holdover. In Free-Run mode, the DPLL refers to the master clock. In Locked mode, the DPLL locks to the selected input clock. In Holdover mode, the DPLL resorts to the frequency data acquired in Locked mode. Whatever the operating mode is, the DPLL gives a stable performance without being affected by operating conditions or silicon process variations. There are 2 high performance APLLs that can be used for low jitter SONET and Ethernet Clocks The device provides programmable DPLL bandwidths: 0.5 mHz to 560 Hz in 19 steps and damping factors: 1.2 to 20 in 5 steps. Different settings cover all SONET / SDH clock synchronization requirements. A highly stable input is required for the master clock in different applications. The master clock is used as a reference clock for all the internal circuits in the device. It can be calibrated within ±741 ppm. All the read/write registers are accessed through a microprocessor interface. The device supports six microprocessor interface modes: EPROM, Multiplexed, Intel, Motorola, I2C and Serial. In general, the device can be used in Master/Slave application. In this application, two devices should be used together to enable system protection against single chip failure.