メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • SMU allows any IEEE 1588 software, running on an external processor, to control the generation of electrical clocks, and to access and control physical layer synchronization
  • Supports Telecom Boundary Clock (T-BC) and Telecom Time Slave Clock (T-TSC) applications per G.8273.2 with physical layer frequency support to the DCOs
  • Physical layer clocks comply with ITU-T G.8262 for Synchronous Ethernet Equipment Clock (EEC), G.813 for Synchronous Equipment Clock (SEC), and Telcordia GR-253-CORE for Stratum 3 and SONET Minimum Clock (SMC)
  • System-wide precise 1PPS (Pulse Per Second) edge alignment is supported with programmable input-to-input, input-to-output and output-to-output phase delays: sub-ns resolution
  • 24-hour time holdover is supported by DCOs with fine frequency resolution (1.7e-16); Generates clocks for Ethernet, SONET/SDH, and PDH interfaces: jitter generation <1ps RMS (12kHz to 20MHz)
  • IEEE 1588 grand master applications are supported by locking to 1PPS references from GPS or other GNSS sources
  • Eases local oscillator sourcing by supporting any of eight common TCXO/OCXO frequencies for the system clock: 10MHz, 12.8MHz, 13MHz, 19.44MHz, 20MHz, 24.576MHz, 25MHz or 30.72MHz
  • Automatically loads configuration from an external EPROM after reset without processor intervention
  • 72-pin QFN package

説明

The 82P33813 Synchronization Management Unit (SMU) provides tools to manage timing references, clock sources, and timing paths for IEEE 1588/Precision Time Protocol (PTP) and Synchronous Ethernet (SyncE) based clocks. The device supports up to three independent timing paths that control: PTP clock synthesis; SyncE clock generation; and general-purpose frequency translation. It supports physical layer timing with Digital PLLs (DPLLs) and it supports packet-based timing with Digitally Controlled Oscillators (DCOs). Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs low-jitter clocks that can directly synchronize lower-rate Ethernet interfaces; as well as CPRI/OBSAI, SONET/SDH, and PDH interfaces and IEEE 1588 Time Stamp Units (TSUs).

アプリケーション

  • Access routers, edge routers, core routers
  • Carrier Ethernet switches
  • Multi-service access platforms
  • Optical network terminal (ONT)
  • Distribution point Unit (DPU)
  • PON OLT
  • LTE eNodeB
  • IEEE 158/PTP Telecom Profile clock synthesizer
  • ITU-T G.8273.2 Telecom Time Slave Clock (T-TSC)
  • ITU-T G.8264 Synchronous Equipment Timing Source (SETS)
  • ITU-T G.8263 Packet-based Equipment Clock (PEC)
  • ITU-T G.8262 Synchronous Ethernet Equipment Clock (EEC)
  • ITU-T G.813 Synchronous Equipment Clock (SEC)
  • Telcordia GR-253-CORE Stratum 3 Clock (S3) and SONET Minimum Clock (SMC)

適用されたフィルター