メインコンテンツに移動
256K X 32 SRAM MODULE

パッケージ情報

Lead Count (#) 0
Pkg. Code TM64
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 0
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 0
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 0.0
MOQ 1
Moisture Sensitivity Level (MSL) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Qty. per Carrier (#) 1
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 0.0
Width (mm) 0.0

説明

This product is obsolete.