メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
64K*16*2 MCM 74 LEAD BGA

パッケージ情報

Pkg. Type:PBGA
Pkg. Code:BG74
Lead Count (#):74
Pkg. Dimensions (mm):15.0 x 15.0 x 2.15
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePBGA
Lead Count (#)74
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)15
MOQ750
Moisture Sensitivity Level (MSL)3
Package Area (mm²)225
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)15.0 x 15.0 x 2.15
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.15
Width (mm)15

説明

This product is obsolete.