メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
512KX8 SRAM FR-4 DIP MOD

パッケージ情報

Pkg. Type:PDIP
Pkg. Code:PD32
Lead Count (#):32
Pkg. Dimensions (mm):41.9 x 15.24 x 3.8
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePDIP
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)41.9
MOQ11
Moisture Sensitivity Level (MSL)1
Package Area (mm²)638.6
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)41.9 x 15.24 x 3.8
Qty. per Carrier (#)11
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.8
Width (mm)15.24

説明

This product is obsolete.