メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
64K X 8 DUAL-PORT MODULE

パッケージ情報

Pkg. Type:SB
Pkg. Code:SB64
Lead Count (#):64
Pkg. Dimensions (mm):82.29 x 22.86 x 3.56
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSB
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)82.29
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)1881.1
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)82.29 x 22.86 x 3.56
Qty. per Carrier (#)6
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.56
Width (mm)22.86

説明

This product is obsolete.