メインコンテンツに移動
13-Bit to 26-Bit Registered Buffer with SSTL I/O

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
DIMM TypePC1600, PC2-2100, PC2-2700, PC2-3200
FunctionBuffer/Driver
JEDEC Raw CardR/C B, R/C C, R/C D, R/C E, R/C N
Length (mm)8
MOQ520
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)3
Package Area (mm²)64
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.85
Width (mm)8
掲載No

説明

Not recommended for new designs