メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
3.3V CMOS 18-Bit Universal Bus Transceiver with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)18
Core Voltage (V)3.3
FunctionUniversal Bus Transceiver
Length (mm)18.4
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)138
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

説明

The 74LVCH16601A 18-bit universal bus transceiver combines D-type latches and D-type flip-flops to allow data flow in transparent, latched and clocked modes. All pins can be driven from either 3.3V or 5V devices allowing the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH16601A has been designed with a ±24mA output driver which is capable of driving a moderate to heavy load while maintaining speed performance. The 74LVCH16601A has "bus-hold" which eliminates the need for pull-up/down resistors. The 74LVCH16601A operates at -40C to +85C