メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
SINGLE 2 INPUT POS NAND G

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:DY5
Lead Count (#):5
Pkg. Dimensions (mm):3.0 x 1.75 x 1.3
Pitch (mm):0.95

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)5
Pb (Lead) FreeNo
Carrier TypeCan
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)5.3
Pb Free Categorye0
Pitch (mm)0.95
Pkg. Dimensions (mm)3.0 x 1.75 x 1.3
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.3
Width (mm)1.75

説明

This product is obsolete.