メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
QUAD FLIPFLOP W SET AND R

パッケージ情報

Pkg. Type:SSOP
Pkg. Code:PY16
Lead Count (#):16
Pkg. Dimensions (mm):6.2 x 5.3 x 1.73
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)6.2
MOQ790
Moisture Sensitivity Level (MSL)1
Package Area (mm²)32.9
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)6.2 x 5.3 x 1.73
Qty. per Carrier (#)79
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

説明

This product is obsolete.