メインコンテンツに移動
10-BIT NON-INVRTNG BUFFER

パッケージ情報

Lead Count (#) 24
Pkg. Type PDIP
Pkg. Code PT24
Pitch (mm) 2.54
Pkg. Dimensions (mm) 31.75 x 7.62 x 3.3

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type PDIP
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 31.75
MOQ 1
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 241.9
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 31.75 x 7.62 x 3.3
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 3.3
Width (mm) 7.62

説明

This product is obsolete.