メインコンテンツに移動
OCTAL D REGISTER

パッケージ情報

Lead Count (#) 20
Pkg. Type SOIC
Pkg. Code PS20
Pitch (mm) 1.27
Pkg. Dimensions (mm) 12.8 x 7.6 x 2.34

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SOIC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 12.8
MOQ 1
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 97.3
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 12.8 x 7.6 x 2.34
Qty. per Carrier (#) 37
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.34
Width (mm) 7.6

説明

This product is obsolete.