メインコンテンツに移動
8-BIT COMPARATOR

パッケージ情報

Lead Count (#) 20
Pkg. Type LCC
Pkg. Code LC20
Pitch (mm) 1.27
Pkg. Dimensions (mm) 8.9 x 8.9 x 1.52

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type LCC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 8.9
MOQ 110
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 79.2
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 8.9 x 8.9 x 1.52
Qty. per Carrier (#) 55
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 1.52
Width (mm) 8.9

説明

This product is obsolete.