メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
OCTAL D REGISTER

パッケージ情報

Pkg. Type:LCC
Pkg. Code:LC20
Lead Count (#):20
Pkg. Dimensions (mm):8.9 x 8.9 x 1.52
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeLCC
Lead Count (#)20
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)8.9
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)79.2
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)8.9 x 8.9 x 1.52
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.52
Width (mm)8.9

説明

This product is obsolete.