メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
NON-INVERTING OCTAL TRANC

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:PS24
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.6 x 2.34
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)15.4
MOQ372
Moisture Sensitivity Level (MSL)1
Package Area (mm²)117
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)15.4 x 7.6 x 2.34
Qty. per Carrier (#)31
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

説明

This product is obsolete.