メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Octal Bi-Directional Transceiver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)8
Core Voltage (V)5
FunctionTransceiver
Length (mm)8.7
MOQ3000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeC
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

説明

The 74FCT2245T octal bidirectional transceiver is designed for asynchronous two-way communication between data buses. The transmit/receive (T/R) input determines the direction of data flow through the bidirectional transceiver. The 74FCT2245T has balanced drive outputs with current limiting resistors reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT245T. The 74FCT2245T operates at -40C to +85C