メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
8 BIT BAL. DRV. OCTAL BUS

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:PS20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)20
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)12.8
MOQ444
Moisture Sensitivity Level (MSL)1
Package Area (mm²)97.3
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Qty. per Carrier (#)37
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

説明

This product is obsolete.