Pkg. Type: | TVSOP |
Pkg. Code: | PF56 |
Lead Count (#): | 56 |
Pkg. Dimensions (mm): | 11.3 x 4.4 x 1.0 |
Pitch (mm): | 0.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | TVSOP |
Lead Count (#) | 56 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 11.3 |
MOQ | 2000 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 49.7 |
Pb Free Category | e0 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 11.3 x 4.4 x 1.0 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.0 |
Width (mm) | 4.4 |
掲載 | No |