メインコンテンツに移動
BALANCE DRIVE BUS HOLD

パッケージ情報

Lead Count (#) 48
Pkg. Type TVSOP
Pkg. Code PF48
Pitch (mm) 0.4
Pkg. Dimensions (mm) 9.7 x 4.4 x 1.0

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type TVSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 9.7
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 42.7
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 9.7 x 4.4 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.4

説明

This product is obsolete.