メインコンテンツに移動
12 BIT TRI-PORT BUS EXCH

パッケージ情報

Pkg. Type: SSOP
Pkg. Code: PV56
Lead Count (#): 56
Pkg. Dimensions (mm): 18.4 x 7.5 x 2.3
Pitch (mm): 0.64

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 18.4
MOQ 260
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 138
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3
Qty. per Carrier (#) 26
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5
掲載 No

説明

This product is obsolete.