メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16-BIT COMPARATOR

パッケージ情報

Pkg. Type:CPACK
Pkg. Code:CS56
Lead Count (#):56
Pkg. Dimensions (mm):18.8 x 9.65 x 2.4
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCPACK
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)18.8
MOQ60
Moisture Sensitivity Level (MSL)1
Package Area (mm²)181.4
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)18.8 x 9.65 x 2.4
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.4
Width (mm)9.65

説明

This product is obsolete.