メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16-BIT BUFFER/LINE DRIVER

パッケージ情報

Pkg. Type:TSSOP
Pkg. Code:PA48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTSSOP
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)12.5
MOQ312
Moisture Sensitivity Level (MSL)1
Package Area (mm²)76.3
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

説明

This product is obsolete.