メインコンテンツに移動
16-BIT BUFFER/LINE DRIVER

パッケージ情報

Lead Count (#) 48
Pkg. Type SSOP
Pkg. Code PV48
Pitch (mm) 0.64
Pkg. Dimensions (mm) 15.9 x 7.5 x 2.3

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type SSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 15.9
MOQ 300
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 119.3
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 15.9 x 7.5 x 2.3
Qty. per Carrier (#) 30
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5

説明

This product is obsolete.