メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16-BIT BUFFER/LINE DRIVER

パッケージ情報

Pkg. Type:TVSOP
Pkg. Code:PF48
Lead Count (#):48
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTVSOP
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)9.7
MOQ2500
Moisture Sensitivity Level (MSL)1
Package Area (mm²)42.7
Pb Free Categorye0
Pitch (mm)0.4
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

説明

This product is obsolete.