メインコンテンツに移動
16 BIT CASCADABLE ALU

パッケージ情報

Lead Count (#) 68
Pkg. Type PLCC
Pkg. Code PL68
Pitch (mm) 1.27
Pkg. Dimensions (mm) 24.0 x 24.0 x 3.63

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type PLCC
Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 24.0
MOQ 250
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 576.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 24.0 x 24.0 x 3.63
Qty. per Carrier (#) 0
Qty. per Reel (#) 250
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 3.63
Width (mm) 24.0

説明

This product is obsolete.