メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3.3V 64K X 72 SUPERSYNCII

パッケージ情報

Pkg. Type:PBGA
Pkg. Code:BB256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.76
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePBGA
Lead Count (#)256
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)17
MOQ12
Moisture Sensitivity Level (MSL)3
Package Area (mm²)289
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.76
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.76
Width (mm)17

説明

This product is obsolete.