メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
128 x 128 TSI, 4 I/O at 2Mbps, Variable/Constant Delay, 3.3V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PN64
Lead Count (#):64
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)90
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)14
MOQ90
PCM Highways (#)4
PCM Rate (Mbps)2
Package Area (mm²)196
Pitch (mm)0.8
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Pkg. TypeTQFP
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity128K x 128K
Tape & ReelNo
Thickness (mm)1.4
Width (mm)14

説明

The 72V70180 is a non-blocking digital switch that has a capacity of 128 x 128 channels at 2.048Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control. Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.