Lead Count (#) | 256 |
Pkg. Type | PBGA |
Pkg. Code | BB256 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.76 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | PBGA |
Lead Count (#) | 256 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 17.0 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 289.0 |
Pb Free Category | e0 |
Pitch (mm) | 1.0 |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.76 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.76 |
Width (mm) | 17.0 |