メインコンテンツに移動
64K x 18 SuperSync FIFO, 3.3V

パッケージ情報

Lead Count (#) 64
Pkg. Code PN64
Pitch (mm) 0.8
Pkg. Type TQFP
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Architecture Uni-directional
Bus Width (bits) 18
Core Voltage (V) 3.3
Density (Kb) 1024
Family Name SuperSync
I/O Frequency (MHz) 1 - 1
I/O Type 3.3 V LVTTL
Interface Synchronous
Length (mm) 14
MOQ 750
Organization 64K x 18
Package Area (mm²) 196.0
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

説明

The 72V285 is an 64K x 18 SuperSync FIFO memory with clocked read and write controls. It's a functionally compatible version of the 72285 designed to run off a 3.3V supply for very low power consumption. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. SuperSync FIFOs are particularly appropriate for networking, video, telecommunications, data communications and other applications that need to buffer large amounts of data.