メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 10ns read/write cycle time
  • 5V input tolerant
  • Read and Write clocks can be independent
  • Dual-ported zero fall-through time architecture
  • Empty and Full Flags signal FIFO status
  • Programmable Almost-Empty and Almost-Full flags can be set to any depth
  • Programmable Almost-Empty and Almost-Full flags default to Empty+7, and Full-7, respectively
  • Output Enable puts the output data bus in a high-impedance state
  • Available in 32-pin PLCC and TQFP packages
  • Industrial temperature range (–40 °C to +85 °C) is available

説明

The 72V231 is a 2K x 9 First-In, First-Out (FIFO) memory with clocked read and write controls. It is a 3.3V version of the 72231 device and is applicable for a wide variety of data buffering needs such as graphics, local area networks, and interprocessor communication. The 72V231 has 9-bit input and output ports. The Read Clock (RCLK) can be tied to the Write Clock for single clock operation or the two clocks can run asynchronously of one another for dual clock operation.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
72V231L10JObsoleteN/AOut of StockPLCC32#CNoTube3
72V231L10J8ObsoleteN/AOut of StockPLCC32#CNoReel3
72V231L10PFObsoleteN/AOut of StockTQFP32#CNoTray3
72V231L10PF8ObsoleteN/AOut of StockTQFP32#CNoReel3
72V231L10PFGObsoleteN/AOut of StockTQFP32#CYesTray3
72V231L10PFG8ObsoleteN/AOut of StockTQFP32#CYesReel3
72V231L15JObsoleteN/AOut of StockPLCC32#CNoTube3
72V231L15J8ObsoleteN/AOut of StockPLCC32#CNoReel3
72V231L15JIObsoleteN/AOut of StockPLCC32#INoTube3
72V231L15JI8ObsoleteN/AOut of StockPLCC32#INoReel3
72V231L15PFObsoleteN/AOut of StockTQFP32#CNoTray3
72V231L15PF8ObsoleteN/AOut of StockTQFP32#CNoReel3
72V231L15PFGIObsoleteN/AIn StockTQFP32#IYesTray3
72V231L15PFGI8ObsoleteN/AOut of StockTQFP32#IYesReel3
72V231L15PFIObsoleteN/AIn StockTQFP32#INoTray3
72V231L15PFI8ObsoleteN/AOut of StockTQFP32#INoReel3
72V231L20JObsoleteN/AOut of StockPLCC32#CNoTube3
72V231L20J8ObsoleteN/AOut of StockPLCC32#CNoReel3
72V231L20PFObsoleteN/AOut of StockTQFP32#CNoTray3
72V231L20PF8ObsoleteN/AOut of StockTQFP32#CNoReel3