メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
x36 Sequential Flow-Control Device (up to 1GigaBit)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BB324
Lead Count (#):324
Pkg. Dimensions (mm):19.0 x 19.0 x 1.76
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePBGA
Lead Count (#)324
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureSequential
Bus Width (bits)36
Core Voltage (V)2.5
Data Rate Max (Gbps)6.4
Density (Kb)1048580
Family NameSequential Flow-Control Device
FunctionBus Matching, JTAG, Pipelined
I/O Frequency (MHz)133 - 133
I/O Type2.5 V LVTTL, 3.3 V LVTTL
I/O Voltage (V)2.5 - 2.5
InterfaceSynchronous
Length (mm)19
MOQ10
Moisture Sensitivity Level (MSL)3
Package Area (mm²)361
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)19.0 x 19.0 x 1.76
Qty. per Carrier (#)84
Qty. per Reel (#)0
Queues (#)1
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.76
Width (mm)19

説明

The 72T6360 is a x36 sequential flow-control device that can independently control up to four separate external memories (DDR SDRAM) for a maximum density of 1Gb (128MB). Depth expansion mode is available for applications that require more than 1Gb of storage memory. Bus-matching feature will allow the inputs and outputs to be configured to x36, x18, or x9 bus width. This device supports industry standard DDR specifications including Samsung, Micron, and Infineon memories