メインコンテンツに移動
64 x 5 AsyncFIFO w/Output Enable+Flags, 5.0V

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: SOIC
Pkg. Code: PS20
Lead Count (#): 20
Pkg. Dimensions (mm): 12.8 x 7.6 x 2.34
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SOIC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Reel
Architecture Uni-directional
Bus Width (bits) 5
Core Voltage (V) 5
Density (Kb) 0.32
Family Name AsyncFIFO
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 12.8
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Organization 64 x 5
Package Area (mm²) 97.3
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 12.8 x 7.6 x 2.34
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.34
Width (mm) 7.6
掲載 No

説明

The 72413 is a 64 x 5, high-speed First-In/First-Out memory. It is expandable in bit width. All speed versions are cascadable in depth. It is ideal for use in high-speed data buffering applications. This FIFO can be used as a rate buffer, between two digital systems of varying data rates, in high-speed tape drivers, hard disk controllers, data communications controllers and graphics controllers.