メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16X16 PARALLEL CMOS MULTI

パッケージ情報

Pkg. Type:PGA
Pkg. Code:GD68
Lead Count (#):68
Pkg. Dimensions (mm):28.2 x 28.2 x 2.41
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePGA
Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)28.2
MOQ21
Moisture Sensitivity Level (MSL)1
Package Area (mm²)795.2
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)28.2 x 28.2 x 2.41
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.41
Width (mm)28.2

説明

This product is obsolete.