メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
2KX9BIT SER/PARALLEL FIFO

パッケージ情報

Pkg. Type:CDIP
Pkg. Code:CD40
Lead Count (#):40
Pkg. Dimensions (mm):52.6 x 15.24 x 4.06
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCDIP
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeTube
Length (mm)52.6
MOQ243
Moisture Sensitivity Level (MSL)1
Package Area (mm²)801.6
Pb Free Categorye3 Sn
Pitch (mm)2.54
Pkg. Dimensions (mm)52.6 x 15.24 x 4.06
Qty. per Carrier (#)9
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)4.06
Width (mm)15.24

説明

This product is obsolete.