メインコンテンツに移動
16X16 CMOS MULTI-ACCUMULA

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: PLCC
Pkg. Code: PL68
Lead Count (#): 68
Pkg. Dimensions (mm): 24.0 x 24.0 x 3.63
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type PLCC
Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 24
MOQ 250
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 576
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 24.0 x 24.0 x 3.63
Qty. per Carrier (#) 0
Qty. per Reel (#) 250
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 3.63
Width (mm) 24
掲載 No

説明

This product is obsolete.