メインコンテンツに移動
16X16 CMOS MULTI-ACCUMULA

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: PGA
Pkg. Code: GD68
Lead Count (#): 68
Pkg. Dimensions (mm): 28.2 x 28.2 x 2.41
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type PGA
Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 28.2
MOQ 1
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 795.2
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 28.2 x 28.2 x 2.41
Qty. per Carrier (#) 21
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 2.41
Width (mm) 28.2
掲載 No

説明

This product is obsolete.