メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
2K X 9 HALF FULL FLAG

パッケージ情報

Pkg. Type:CDIP
Pkg. Code:CD32
Lead Count (#):32
Pkg. Dimensions (mm):41.9 x 15.24 x 3.05
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCDIP
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)41.9
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)638.6
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)41.9 x 15.24 x 3.05
Qty. per Carrier (#)11
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.05
Width (mm)15.24

説明

This product is obsolete.