メインコンテンツに移動
1K X 9 HALF FULL FLAG FIF

パッケージ情報

Pkg. Type: PLCC
Pkg. Code: PL32
Lead Count (#): 32
Pkg. Dimensions (mm): 13.97 x 11.43 x 2.79
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type PLCC
Lead Count (#) 32
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 13.97
MOQ 32
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 159.7
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 13.97 x 11.43 x 2.79
Qty. per Carrier (#) 32
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.79
Width (mm) 11.43
掲載 No

説明

This product is obsolete.