メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
1K X 9 HALF FULL FLAG FIF

パッケージ情報

Pkg. Type:PLCC
Pkg. Code:PL32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePLCC
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)13.97
MOQ32
Moisture Sensitivity Level (MSL)3
Package Area (mm²)159.7
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Qty. per Carrier (#)32
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.79
Width (mm)11.43

説明

This product is obsolete.