メインコンテンツに移動
256K X 18 2.5V I/O ZBT PB

パッケージ情報

Lead Count (#) 100
Pkg. Type TQFP
Pkg. Code PK100
Pitch (mm) 0.65
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TQFP
Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 20.0
MOQ 144
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 280.0
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14.0

説明

This product is obsolete.