Pkg. Type: | TQFP |
Pkg. Code: | PKG100 |
Lead Count (#): | 100 |
Pkg. Dimensions (mm): | 20.0 x 14.0 x 1.4 |
Pitch (mm): | 0.65 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | TQFP |
Lead Count (#) | 100 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Length (mm) | 20 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 280 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14 |
掲載 | No |
This product is obsolete.