メインコンテンツに移動
128K X 36 2.5V I/O ZBT FT

パッケージ情報

Lead Count (#) 119
Pkg. Type PBGA
Pkg. Code BG119
Pitch (mm) 1.27
Pkg. Dimensions (mm) 14.0 x 22.0 x 2.15

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type PBGA
Lead Count (#) 119
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 14.0
MOQ 168
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 308.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 14.0 x 22.0 x 2.15
Qty. per Carrier (#) 84
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.15
Width (mm) 22.0

説明

This product is obsolete.